Issue:
ATV660 part number break down
Product Line:
Altivar 660 enclosed drives
Environment:
All
Cause:
Need to break down a part number
Resolution:
This information is located in the ATV660 Instruction Manual, which can be found here.
The options tables start in Section 2- Product Characteristics. Use the tables to go through the part number by each option.
The bulletin is also attached to this article.
Catalog Number Example: ATV660D22T4N2ANWAANAGK
Field | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
01–02 | 03–04 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 |
ATV660 | D22 | T4 | N | 2 | A | N | W | A | A | N | A, G, K |
Altivar 660 Process Drive | 3 hp | 460 V, 3 phase | Normal Duty Power Rating | UL Listed | UL Type 12K Enclosure | No Harmonic Mitigation | Without Bypass | H-O-A Speed Pot. | Red Power On, Yellow Tripped, Green AFC Run, Yellow Auto | No Comm. Card | Ethernet Port in Front Door; Type 1 SPD; Additional 150 VA Control Power |
Field |
Digit |
Characteristic |
Description | |
---|---|---|---|---|
01–02 |
1–6 |
Drive Style |
Altivar 660 Process Drive, 2-quadrant, 6-pulse drive | |
03–04 |
7–9 |
Power Rating (kW) | Normal Duty U07 = 1 hp U15 = 2 hp U22 = 3 hp U40 = 5 hp U55 = 7.5 hp U75 = 10 hp D11 = 15 hp D15 = 20 hp D18 = 25 hp D22 = 30 hp D30 = 40 hp D37 = 50 hp D45 = 60 hp D55 = 75 hp D75 = 100 hp D90 = 125 hp C11 = 150 hp C13 = 200 hp C16 = 250 hp C20 = 300 hp C25 = 400 hp C31 = 500 hp C40 = 600 hp C50 = 700 hp C63 = 900 hp | Heavy Duty U15 = 1 hp U22 = 2 hp U30 = 3 hp U55 = 5 hp U75 = 7.5 hp D11 = 10 hp D15 = 15 hp D18 = 20 hp D22 = 25 hp D30 = 30 hp D37 = 40 hp D45 = 50 hp D55 = 60 hp D75 = 75 hp D90 = 100 hp C11 = 125 hp C13 = 150 hp C16 = 200 hp C20 = 250 hp C25 = 300 hp C31 = 400 hp C40 = 500 hp C50 = 600 hp C63 = 700 hp |
05 |
10–11 |
Voltage Class |
P3 = 208 V, Three Phase | |
06 |
12 |
Duty Rating |
N = Normal Duty | |
07 |
13 |
Region |
2 = UL Marking | |
08 |
14 |
Enclosure Type |
G = Type 1 General Purpose | |
09 |
15 |
Line Harmonic Mitigation |
N = None | |
10 |
16 |
Power Circuit |
S = Integral Softstart Bypass | |
11 |
17 |
Control Options |
N = Prewired for Remote H-O-A | |
12 |
18 |
Light Options |
N = None | |
13 |
19 |
Communication Card |
N = None | |
14 |
Varies |
Miscellaneous Options |
A = Ethernet Port in Front Door |
Đã phát hành cho: Schneider Electric Việt Nam