What are the mechanical characteristics of DM6000H meter ?

Mechanical characteristics

IP degree of protection (IEC 60529-1) Front Display: IP51
Front Display: IP54 with gasket (optional accessory),
Meter body:    IP30
Panel thickness: 5.0 mm (0.196 in) maximum
Mounting position: Vertical
Display type: 8 segment alpha-numeric LED, 3 rows with 4 digits per row, 1 column of 12 LEDs to indicate percentage of load connected in system. 4 digits for instantaneous parameters with auto scrolling and auto range
Keypad: 4 button
Front panel LED indicators: Red LED (energy pulse output) Green LED (heartbeat / serial communications activity)
Dimensions: W x H x D 96 (H) x 96 (W) x 49 (D)

Schneider Electric Việt Nam

Tìm hiểu thêm
Phạm vi:
Tìm hiểu thêm
Phạm vi: