What are the safety standards of DM6000H meter ?

Safety:

Europe:                      CE, as per IEC 61010-1 Edition-3
US and Canada:        cULus per UL 61010-1  CAN / CSA-C22.2 IEC 61010-1 Edition-3, for 480 V AC L-L
Measurement category:  CAT III up to 480 V L-L
Over-voltage category (Control power):  CAT III up to 300 V L-N
Dielectric:      As per IEC / UL 61010-1 Edition-3
Protective Class:   II, Double insulated for user accessible parts
Green premium:   EOL, REACH , PEP, RoHS complied
Other certification:   RCM and EAC for Russia

Schneider Electric Việt Nam

Tìm hiểu thêm
Phạm vi:
Tìm hiểu thêm
Phạm vi: