What sinus filters do we offer for LHP ATV61 drives at 690V?
Sinus filter offer for 690V ATV61 is limited and so available for drives 110kW and above (ATV61HC11Y...C80Y)
For LHP drives ATV61...Y  (HD15Y..HD90Y) it is possible to use 2 motor chokes in series and achieve max 300m unshielded cable length.

Or alternative solution  is to use
ATV630.
ATV630...Y6 drives allows to use sinus filter for 690V from 2.2KW and above and achieve max 500m unshielded motor cable cable. See extract attached.

Schneider Electric Việt Nam

Phần đính kèm
Extracted pages from ATV600 Catalog 2018-05 _DIA2ED2140502EN.pdf [282.05 KB]
Tìm hiểu thêm
Phạm vi:
Bài viết có thể hữu ích
Tìm hiểu thêm
Phạm vi: