Can I route 120V through Altivar Process VFD contacts?
Issue:
Are the drive contacts rated for 120Vac?

Product Line:
ATV630 , ATV930

Environment:
Altivar

Resolution:
Yes, the drives relay contact R1 is rated for AC and DC voltage.

R1A NO contact of relay R1
R1B NC contact of relay R1
R1C Common point contact of relay R1

Output Relay 1
Minimum switching capacity: 5 mA for 24 Vdc

Maximum switching current on resistive load:
3 A for 250 Vac (OVC II) and 30 Vdc

Maximum switching current on inductive load:
2 A for 250 Vac (OVC II) and 30 Vdc. Inductive load must be
equipped with a voltage surge suppression device according to ac or
dc operation with total energy dissipation greater than the inductive
energy stored in the load. Refer to sections Output Relay with

Inductive AC Loads and Output Relay with Inductive DC Loads
Refresh time: 1 ms ± 0.25 ms
Service life: 100,000 operations at maximum switching current

Schneider Electric Việt Nam

Tìm hiểu thêm
Phạm vi:
Bài viết có thể hữu ích
Tìm hiểu thêm
Phạm vi: