Dãy sản phẩm
EasyPact EZC
Molded-case circuit breakers from 15 to 630 A, with fixed settings Molded-case circuit breakers (MCCB) with fixed settings, rated from 15 to 630 A, ideal for simple applications in small to medium-sized buildingsMột phần của Easy SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm EasyPact CVS
MCCB with adjustable settings, rated for 100 to 630 A, ideal for applications in small to medium sized buildings Molded-case circuit breakers (MCCB) with adjustable settings, rated from 16 to 630 A, ideal for applications in small to medium-sized buildings.Một phần của Easy SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm EasyPact MVS
ACB rated for 800 to 4000 A, ideal for installation on the incomers of electrical switchboard in a diverse range of buildings EasyPact MVS is a range of LV power circuit breakers and switch-disconnectors designed to optimize cost and contribute to the safety and reliable performance of your electrical distribution network. The solution covers ratings from 800 to 4000 A in one single frame size.Một phần của Easy SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm