Dãy sản phẩm
Altivar 1200
Medium voltage variable speed drive from 315 to 16,200KVA Clean and compact MV variable speed driveMột phần của AltivarXem sản phẩm Altivar 1200C
Medium voltage drive Medium voltage variable speed drive ATV1200C, from 275kVA up to 20MVAMột phần của AltivarXem chi tiết Altivar Process ATV6000
Medium voltage variable speed drive from 2.4 to 13.8 KVA Altivar Process ATV6000 'smart connected' drive completes the Altivar Process range with a solution to address your medium voltage operation requirements. ATV6000 offers complete coverage of voltage ranges from 2.3KV up to 13.8KV and up to 20MW. Typically used in high power applications in Mining & Minerals, Oil & Gas, Water & Wastewater and Power Generation, ATV6000 manages applications like pump, fans, compressors, crushers, conveyors and mills.Một phần của AltivarXem sản phẩm Altivar Process ATV6100
Variable Speed Drives for medium voltage applications Altivar Process ATV6100 features a compact design ideal for general-purpose applications, offering versatile performance. Ideal for diverse segments such as Water & Wastewater, Mining & Minerals, Energy & Chemical, and Power Generation, ATV6100 covers power ranges from 150 kW to 13500 kW and voltage from 2,3kV up to 11kV, providing optimal solutions for MV drive applications.Một phần của AltivarXem chi tiết