Dãy sản phẩm
EcoStruxure Control Expert (Unity Pro)
IEC Programming Software for Modicon PACs - formerly known as Unity Pro EcoStruxure Control Expert is a unique software platform to increase design productivity and performance of your Modicon M340, M580 and M580 Safety, Momentum, Premium, Quantum applications.Một phần của EcoStruxureXem sản phẩm Modicon MC80
Powerful and cost-effective "All-in-one" compact controller Modicon MC80 provides optimized operation, withstanding extreme conditions with high reliability and performance. It also includes special features to simplify diagnostics and automate maintenance tasks in order to reduce downtimeMột phần của ModiconXem sản phẩm Modicon M340
Mid range PLC for industrial process and infrastructure Driving performance with simplicity and integrated functionsMột phần của ModiconXem sản phẩm Khởi chạy công cụ chọn sản phẩm Modicon M580
PAC and Safety PLC with built-in Ethernet for process, high availability & safety solutions Modicon M580 ePAC is the controller which can help hybrid manufacturers achieve better, measurable, earlier ROI and Up to 100% returns on their project investments in less than three months.Một phần của ModiconXem sản phẩm Khởi chạy công cụ chọn sản phẩm Modicon X80 modules
The common platform of modules for Quantum Ethernet I/O and M340 PAC All modules with X80 form factor: backplane, power supply, I/O digital, I/O analog, communication, expert, etc.Một phần của ModiconXem sản phẩm Khởi chạy công cụ chọn sản phẩm Modicon Libraries
Libraries integrate industry best practice, which accelerates the development of your project and saves significant time configuring an engineering application. The design and maintenance of an Modicon based control system can be greatly simplified using Modicon libraries. These libraries are available as stand-alone components for the Modicon controller range (M580, M340) or in combination with our HMI offers (Citect or Wonderware System Platform). The libraries are part of our EcoStruxure Hybrid DCS offer and have been extensively used internally and at numerous sites.Xem chi tiết EcoStruxure Control Engineering
Software engineering techniques for your PLC and PAC applications for greater quality and productivity EcoStruxure Control Engineering is a set of unique software tools to help manage the lifecycle and increase the quality of your PLC and PAC programs.Xem chi tiết EcoStruxure™ OPC UA Server Expert
More secure, open, high performance IIoT communications A state of the art OPC UA communications platform linking industrial devices and Modicon PLCs to the Industrial Internet of Things (IIoT)Xem chi tiết OPC Factory Server
Data server software Data server softwareXem chi tiết