Dãy sản phẩm
ComPacT NSXm, new generation
Circuit-breakers, to protect lines up to 160 amps Leaned to 65 years of leadership, ComPact circuit-breakers are now the ultimate reference when it comes to protection from electrical hazards. Everywhere in the world, they have demonstrated unequalled ability to perform reliable protection even in the most demanding environments.Một phần của PacT SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm ComPact NSXm
Up to 160 A molded-case circuit breakers ComPact NSXm is the smallest size molded case circuit breaker (MCCB) in the ComPact NSX range. With its convenient design, it can easily accommodate applications from 16 to 160 A. Available with integrated earth leakage protection.Một phần của PacT SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm ComPacT NSX, new generation
Circuit-breakers, to protect lines up to 630 amps Leaned to 65 years of leadership, ComPacT circuit-breakers are now the ultimate reference everywhere around the world, when it comes to protection from electrical hazards. Their demonstrated ability to protect, even in the most demanding environments, now combines with unequalled contribution to power reliability, maintenance efficiency and energy efficiency, thanks to most advanced digital features and connectivity.Một phần của PacT SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm Compact NSX <630A
MCCB from 100 to 630 A combining best in class protection functions with advanced energy management capabilities ComPact NSX is a full range of high performance molded case circuit breakers (MCCB) in 2 frame sizes designed to meet your needs from thermal-magnetic to advanced MicroLogic trip units. This range features integrated earth leakage protection.Một phần của PacT SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm ComPacT NS new generation
Circuit-breakers, to protect lines up to 3200 amps Leaned to 65 years of leadership, ComPacT circuit breakers are now the ultimate reference everywhere around the world, when it comes to protection from electrical hazards. Their demonstrated ability to protect, even in the most demanding environments, now combines with unequalled contribution to power reliability, maintenance efficiency and energy efficiency, thanks to most advanced digital features and connectivity.Một phần của PacT SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm Compact NS 630A
Molded case circuit breakers from 630 to 3200A ComPact NS is a range of molded case circuit breakers (MCCB) with embedded MicroLogic control units for built-in power & energy metering. The solution covers ratings from 630 to 3200 A.Một phần của PacT SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm ComPacT for DC networks, new generation
Circuit-breakers, to protect DC lines up to 630 amps -Một phần của PacT SeriesXem sản phẩm Khởi chạy công cụ chọn sản phẩm NG160
High performance circuit breakers up to 160 A -Xem sản phẩm