Dãy sản phẩm
PowerLogic™ P3 Protection Relays
Compact medium voltage protection relays From overcurrent to advanced protection, these easy-to-use protection relays (formerly known as Easergy P3) offer arc flash protection, LPCTs, LPVTs and ethernet communication including IEC 61850 for standard medium voltage applications.Một phần của PowerLogic™Xem sản phẩm Khởi chạy công cụ chọn sản phẩm PowerLogic™ P7 Protection and Control Platform
Next-gen protection and control for demanding applications PowerLogic P7 delivers a modular and cybersecure platform, fully prepared for virtualization. Its 7” color touchscreen and new engineering tool make it simple to configure, test, integrate, operate and maintain, while maximizing your sustainability goals.Một phần của PowerLogic™Xem sản phẩm Khởi chạy công cụ chọn sản phẩm Sepam serie 20
Protection Relays for Standard or Usual Applications Sepam series 20 offers 7 types of digital current or voltage protection for standard distribution systems, each one dedicated to a single application. Models available: Sepam S20, S24, T20, T24, M20, B21, B22Một phần của PowerLogic™Xem sản phẩm Sepam serie 40
Protection Relays for Demanding Applications Sepam series 40 offers 13 types of digital current or voltage protection for demanding distribution systems, each one dedicated to a single application. Models available: Sepam S40, S41, S42, S50, S51, S52, S53, T40, T42, T50, T52, M41, G40Một phần của PowerLogic™Xem sản phẩm Sepam series 60
Protection Relays for Complex Distribution Systems Sepam series 60 offers 8 types of digital current or voltage protection for complex distribution systems, each one dedicated to a single application. Models available: Sepam S60, S62, M61, T60, T62, G60, G62, C60Một phần của PowerLogic™Xem sản phẩm Sepam serie 80
Protection Relays for Custom Applications Sepam series 80 offers 16 types of digital current or voltage protection for any distribution system, each one dedicated to a single application. Models available: Sepam S80, S81, S82, S84, T81, T82, T87, M81, M87, M88, G82, G87, G88, B80, B83, C86Một phần của PowerLogic™Xem sản phẩm MiCOM P63x
Differential Protection Devices for Complete Protection of Electrical Power Transformers MiCOM P63x series differential protection devices are designed for fast, selective, short-circuit protection of transformers, motors, generators and other installations. Models available: MiCOM P630C, MiCOM P631, MiCOM P632, MiCOM P633, MiCOM P634Một phần của PowerLogic™Xem chi tiết MiCOM P64x
Advanced Protection Relays for Complete Protection and Control of Transformers MiCOM P64x series provides fast and complete protection for transformer faults, preserving service life. Designed for two and three winding transformers (including autotransformers), it is easy to use and the setting wizard requires only nameplate data. Models available: MiCOM P641, MiCOM P642, MiCOM P643, MiCOM P645Một phần của PowerLogic™Xem chi tiết