Di chuyển chuột để phóng to ảnh

A9F84403
Poles description:
[In] rated current:
Curve code:
Suitability for industrial isolation according to IEC/EN 60947-2 standard
Combine short-circuit and overload currents protection
Visitrip system for fast detection of faulty outgoers for shorter repair times
VisiSafe system for offering enhanced security when it comes to circuit protection
Option to add auxiliaries, remote monitoring and residual current device (Vigi)
Environmental Data
Total lifecycle Carbon footprint
40
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
54
Take-back
No
Bạn cần thêm thông tin? Hãy xem các câu hỏi thường gặp về kỹ thuật!
Dễ dàng tìm câu trả lời cho những câu hỏi thường gặp.