Galaxy VXL
The ultra-compact, modular Galaxy VXL 500-1250 kW (400V) 3-phase UPS is the highly available, sustainable backbone for critical infrastructure
Galaxy VS
Highly efficient 20 to 150 kW (480 V), 10 to 150 kW (400 V), and 10 to 75 kW (208 V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications.
Galaxy VM
Highly efficient 160 -1125kVA -480V and 160 -1000kVA 400V 3 phase UPS power protection that seamlessly integrates into medium data centers, industrial or facilities applications.
Galaxy VL
Highly efficient, scalable 200 to 500 kVA/kW 3-phase UPS featuring modular, redundant design and low TCO for medium and large data centers and mission critical environments.
Galaxy VX
High-efficiency, modular 500-1500 kW 3-phase UPS with eConversion and lithium-ion battery options. Ideal for large to hyperscale data centers and industrial applications.
Galaxy Lithium-ion Battery Systems
A compact, lightweight, long-lasting and sophisticated energy storage solution for 3-phase uninterruptible power supplies.
Symmetra PX
High-performance, right-sized, modular, scalable 10-500 kW 3-phase UPS for any size data center or facility
Galaxy VS Accessories
Highly efficient 20 to 150 kW (480 V), 10 to 150 kW (400 V), and 10 to 75 kW (208 V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications.