Configuration ID : {{c.config.project_id}}
Choose your configuration
 
Choose your model
 
Home
 
Choose your configuration
 
Choose your model
 
Choose the type of operating head
 
Type of operating head
 
Choose your angle
Options
Choose your positions 
{{wrapperClass = 'switching-angle-' + c.config.stepAngle + ' start-angle-' + c.config.startAngle + ' end-angle-' + c.config.endAngle + ' handle-operator-type-' + c.config.handle_operator_type + ' ' + (c.config.rotation360 ? 'rotation-360' : '') + ' ' + (c.config.spring_left ? 'spring-return-left' : '') + ' ' + (c.config.spring_right ? 'spring-return-right' : '');""}}
 
Type of operating head
 
Choose your angle
 
Type of operating head
 
Choose your angle
 
Choose your angle
Key removal positions
Click on the positions where you want the key removable
Removable
Not Removable
 
{{wrapperClass = 'switching-angle-' + c.config.stepAngle + ' start-angle-' + c.config.startAngle + ' end-angle-' + c.config.endAngle + ' handle-operator-type-' + c.config.handle_operator_type + ' ' + (c.config.rotation360 ? 'rotation-360' : '') + ' ' + (c.config.spring_left ? 'spring-return-left' : '') + ' ' + (c.config.spring_right ? 'spring-return-right' : '') + ' ' + getKeyRemovalPositionsCssClasses();""}}
 
Key removal positions
 
Cam-Switch Configurator
 
Choose your key type
Choose your encryption
Model
 
Encryption
{{c.getKeyEncryption(0)}} {{c.getKeyEncryption(1)}} {{c.getKeyEncryption(2)}} {{c.getKeyEncryption(3)}} {{c.getKeyEncryption(4)}}
 
Position name
Choose number of contacts
Contact Limit
Default limit - 20 contacts
30 degrees position - 4 contacts
Key, plastic - 8 contacts
Key, metal - 4 contacts
{{c.config.contactsNumber}}
Choose number of contacts
Choose your contacts
Contact continuity
There is always continuity for 30 and 45 degrees positions
Contact break between 2 positions
Contact closed and maintained
between 2 positions
Contact Overlap
{{wrapperClass = 'switching-angle-' + c.config.stepAngle;""}}
contacts
{{isSR = c.isSpringReturnAngle(item.angle) ? 'R ' : ''}}{{item.angle}}
{{ rowIndex*2+1 }}
{{ rowIndex*2+2 }}
Choose your contacts
 
Add shunts
 
Choose your contacts
 
Choose your mounting
{{isSelected = c.config.mounting == 'front_mounting_plastic';""}} {{isVisible = isMountingOptionVisible('front_mounting_plastic');""}} {{isSelected = c.config.mounting == 'front_mounting_metal';""}} {{isVisible = isMountingOptionVisible('front_mounting_metal');""}} {{isSelected = c.config.mounting == 'multifixation';""}} {{isVisible = isMountingOptionVisible('multifixation');""}} {{isSelected = c.config.mounting == 'rear_mounting';""}} {{isVisible = isMountingOptionVisible('rear_mounting');""}}
 
Camswitch mounting
Choose your frontplate
{{ updateFrontPlateOption();"" }}
{{getFrontpanelReferences();""}}
Frontplate size
45 x 45 mm 46 x 46 mm 60 x 60 mm
Handle Length
Normal Long
Color of handle
  Black   Red
Legend
  No legend   Yellow   White   Red   Black   Metallic
{{wrapperClass = 'handle_operator_type-' + c.config.handle_operator_type + ' legend-type-' + c.config.legend_type + ' color-of-legend-' + c.config.color_of_legend + ' color-of-handle-' + c.config.color_of_handle + ' frontplate_size-' + c.config.frontplate_size + ' frontplate_size_preselected-' + frontplate_size_preselected + ' model_configuration-' + c.config.model_configuration;""}}
{{getLabelText(0)}} {{getLabelText(30)}} {{getLabelText(60)}} {{getLabelText(90)}} {{getLabelText(120)}} {{getLabelText(150)}} {{getLabelText(180)}} {{getLabelText(210)}} {{getLabelText(240)}} {{getLabelText(270)}} {{getLabelText(300)}} {{getLabelText(330)}} {{getLabelText(45)}} {{getLabelText(135)}} {{getLabelText(225)}} {{getLabelText(315)}}
 
Frontplate customisation
Edit your label
{{isDisabled = (c.config.project_id || c.config.legend_type == 'no_legend');""}} {{maxlength = (c.config.frontplate_size && c.config.frontplate_size == '60x60' ? 17 : 12);""}}
Modify the text
{{activeLabelAngle}}°
Choose a symbol
{{wrapperClass = 'handle_operator_type-' + c.config.handle_operator_type + ' legend-type-' + c.config.legend_type + ' color-of-legend-' + c.config.color_of_legend + ' color-of-handle-' + c.config.color_of_handle + ' frontplate_size-' + c.config.frontplate_size + ' frontplate_size_preselected-' + frontplate_size_preselected + ' model_configuration-' + c.config.model_configuration;""}}
{{getLabelText(0)}} {{getLabelText(30)}} {{getLabelText(60)}} {{getLabelText(90)}} {{getLabelText(120)}} {{getLabelText(150)}} {{getLabelText(180)}} {{getLabelText(210)}} {{getLabelText(240)}} {{getLabelText(270)}} {{getLabelText(300)}} {{getLabelText(330)}} {{getLabelText(45)}} {{getLabelText(135)}} {{getLabelText(225)}} {{getLabelText(315)}}
 
{{getVisibleAccessories();""}}
Choose your configuration
Congratulations
Your configuration has been successfully completed

Configuration ID : {{c.config.project_id}}

Send me by mail
The configuration is completed. Changes are not allowed.
The shunt between terminals {terminal_1} and {terminal_2} can not be set because of restrictions in order form.
The terminal {terminal} can not be used because the contact is not selected.
Key removal positions are required and this applies also to the opposite position if there is one
You can have maximum 3 contacts with spring-return option
The number of contacts is limited to {limit}