Schneider Electric announces the early repayment on November 15, 2024, of the sustainability-linked senior unsecured bonds convertible into new shares and/or exchangeable for existing shares (OCEANEs) due June 15, 2026 of Schneider Electric SE (ISIN FR0014000OG2) (the “OCEANE 2026”).
Regulated
Debt
2024/11/04
Schneider Electric new leadership: Appointment of Olivier Blum as Chief Executive Officer
Regulated
Governance
2024/10/30
2024 Q3 Revenues
Regulated
Financial Results
2024/10/17
Schneider Electric strengthens its leading position in Data Centers by acquiring Motivair Corporation
Unregulated
M&A
2024/09/03
Successful issue of a € 1.5 billion bond
Regulated
Debt
2024/09/02
Issue of a 750 MEUR Bond at 3.375% Maturity 2036
Regulated
Debt
2024/09/02
Issue of a 750 MEUR Bond at 3.000% Maturity 2030
Regulated
Debt
2024/08/08
Second supplement to our 2024 EMTN Base Prospectus
Regulated
Debt
2024/07/31
2024 Half Year Results
Regulated
Financial Results
2024/06/27
Schneider Electric credit rating change
Regulated
Debt
2024/06/25
Schneider Electric announces the reference share price and the initial conversion/exchange ratio of its new bonds convertible into new shares and/or exchangeable for existing shares (OCEANEs) due 2031 and the results of the repurchase of the OCEANEs due 2026
Regulated
Debt
2024/06/25
Schneider Electric announces the success of its offering of bonds convertible into new shares and/or exchangeable for existing shares (OCEANEs) due 2031 for a nominal amount of €750 million
Regulated
Debt
2024/06/25
Schneider Electric launches an offering of bonds convertible into new shares and/or exchangeable for existing shares (OCEANEs) due 2031 for a nominal amount of €750 million and a concurrent repurchase of its outstanding OCEANEs due 2026 by way of a reverse book building process
Regulated
Debt
2024/05/31
First supplement to our 2024 EMTN Base Prospectus
Regulated
Debt
2024/05/22
Schneider Electric announces that discussions with Bentley Systems with regards to a potential strategic transaction have been terminated
Regulated
Inside information
2024/04/29
2024 EMTN Base Prospectus
Regulated
Debt
2024/04/25
2024 Q1 Revenues
Unregulated
Financial Results
2024/04/19
Schneider Electric issues statement on recent press articles on potential software transaction
Regulated
Inside information
2024/03/28
2023 Universal Registration Document available
Regulated
Annual General Meeting
2024/03/05
Schneider Electric launches a capital increase reserved for employees
Unregulated
Share movement
2024/02/29
Fourth supplement to our EMTN Program
Regulated
Debt
2024/02/15
2023 Full Year Results
Regulated
Financial Results
2024/01/18
Rule 19.6(c) confirmation with respect to stated post-offer intentions with regard to AVEVA Group Limited