Search FAQs
What are the replacement screws for Model 6 Motor Control Center Side (End) Plates
To order the proper replacement screws a couple of things must be known.
1.) Enclosure type
2.) Non-Arc Resistant or Arc Resistant Enclosure.
Based on the criteria above the part numbers below can be ordered.
M6 MCC Non-Arc Resistant (Standard):
Enclosure Type: 1 or 1A
Enclosure Type 1 or 1A
1.) Enclosure type
2.) Non-Arc Resistant or Arc Resistant Enclosure.
Based on the criteria above the part numbers below can be ordered.
M6 MCC Non-Arc Resistant (Standard):
Enclosure Type: 1 or 1A
- Part Number: 21427-17121
- Qty(12) typically required
- Part Number: 80450-225-01
- Qty (12) typically required
Enclosure Type 1 or 1A
- Part Number: 21490-17161
- Qty (31) typically required
- Part Number: 80450-225-01
- Qty (31) typically required
Released for:Schneider Electric Global
Explore more
Range:
Explore more
Range: