![](https://www.se.com/ww/en/assets/v2/564/media/319348/900/Fit-for-55-Package-1920x1080.jpg)
Fit for 55 package
Explore 10 policy ideas to make the EU’s new 55% CO2 reduction target a reality.
Fit for 55 package
![A green plant growing from a dirt pile](https://www.se.com/ww/en/assets/564/media/463355/900/487610623-IC-1920x1080.jpg)
Digital with impact
Towards a systemic approach to digitalization for a sustainable energy transition.
![A city skyline with a boat in the water](https://www.se.com/ww/en/assets/564/media/444072/900/629949231-IC-1920x1080.jpg)
Climate Horizon: Opportunities for a greener world in the Middle East
This paper explores two future perspectives for decarbonization in the Middle East by 2060.
![](https://www.se.com/ww/en/assets/v2/564/media/441125/900/43813_Schneider_Green_Digital_Solutions_White_Paper-IC-1920x1080%202.jpg)
Green digital solutions for corporate biodiversity action
The massive and accelerating loss of biodiversity is one of today’s key crises.
![](https://www.se.com/ww/en/assets/v2/564/media/420436/900/Climate-Risk-cover-image-IC-1920x1080.jpg)
How Schneider Electric’s climate risks interact
And how the network view can help spot opportunities and avoid the biggest tragedies
![](https://www.se.com/ww/en/assets/564/media/419837/900/104635525-IC-1920x1080.jpg)
Building a green future: Examining the job creation potential of electricity, heating, and storage in low-carbon buildings
A study reveals over 2 million new jobs can be created during the transition to net-zero buildings.
![](https://www.se.com/ww/en/assets/v2/564/media/390992/900/COVER_IMAGE_BIODIVERSITY_275682379-IC-1920x1080.jpg)
The why, what, and how of corporate biodiversity action
The approach towards corporate biodiversity action shows similarities with that of climate action at several points along the way.
![](https://www.se.com/ww/en/assets/v2/564/media/390984/900/IntenCity_Cover-IC-1920x1080.jpg)
Towards net-zero buildings: Exploring the IntenCity case
IntenCity has a cumulated carbon footprint 5 times less than an average European building on a 60-year life cycle.
![](https://www.se.com/ww/en/assets/v2/564/media/379611/900/582302910-IC-1920x1080.jpg)
Path to developed and decarbonized India
The choices India makes today will profoundly influence some of the world’s most pressing challenges like climate change. The good news is that these choices are yet to be made.
![](https://www.se.com/ww/en/assets/564/media/357014/900/160673315-2-IC-1920x1080.jpg)
Road to a rapid transition to sustainable energy security in Europe
It is time to embrace sustainability as a business imperative and to capture the momentum now, for the future.