Affordable and optimized solutions
-
Switchboard
1Wall-mounted and floor-standing enclosures for electrical switchboards, that integrate Schneider Electric products and help ensure electrical, mechanical and communication functions with complete consistency. -
Air circuit breaker (ACB)
2The solution covers ratings from 630 to 4000 A, 3 and 4 poles, in two convenient frame sizes. -
Molded case circuit breaker (MCCB)
3The solution covers ratings from 16 to 630 A, 3 and 4 poles, in three standard frame sizes. -
Miniature circuit breaker (MCB)
4IEC 60898-1 breaker which covers ratings from 1 to 63 A and fully coordinated with upstream MCCBs. -
Multifunction energy and power meters
5The easy choice for all measurement capabilities required to monitor electrical installation. -
Modbus Gateway Accessory
6Affordable and easily maintainable Modbus communication architecture that connects, controls, and manages up to three devices. -
Cloud-based digital logbook software
7Digital logbook allows panel builders to keep a record of important documentation.
Switchboard
1Wall-mounted and floor-standing enclosures for electrical switchboards, that integrate Schneider Electric products and help ensure electrical, mechanical and communication functions with complete consistency.
Air circuit breaker (ACB)
2The solution covers ratings from 630 to 4000 A, 3 and 4 poles, in two convenient frame sizes.
Molded case circuit breaker (MCCB)
3The solution covers ratings from 16 to 630 A, 3 and 4 poles, in three standard frame sizes.
Miniature circuit breaker (MCB)
4IEC 60898-1 breaker which covers ratings from 1 to 63 A and fully coordinated with upstream MCCBs.
Multifunction energy and power meters
5The easy choice for all measurement capabilities required to monitor electrical installation.
Modbus Gateway Accessory
6Affordable and easily maintainable Modbus communication architecture that connects, controls, and manages up to three devices.
Cloud-based digital logbook software
7Digital logbook allows panel builders to keep a record of important documentation.
Available at your distributor
Go to ETM
Go to Sonepar
Go to Leroy Merlin
Resources
*Please be advised that the software is provided as a support to choose and configure Schneider Electric products. Schneider Electric will not be liable for any error or omission in the configuration of the switchgear architecture. Final validation must completed by qualified personnel.