+40%
Fast design and integration
Adapt into any environment, with ready-to-use functions and object-oriented avatars, in a single programming software
-20%
Lower installation costs
Eliminate the need for auxiliary wiring and additional hardware required by traditional solutions
-50%
Greater efficiency
Offer new cloud-based services with remote visibility into machine performance, reducing machine stoppages and support costs by up to 50%
Technologies that fuel smart design and engineering

We are IIoT-ready enabling the design of end-to-end, open, connected and interoperable systems based on industry standards. Ethernet and OPC UA facilitate IT/OT convergence. This allows machine builders achieve more with web interfaces and cloud.
Address your challenges with smart machines

Motor control configurator