Welcome to the Schneider Electric corporate Website

Intrinsically safe I/O

EcoStruxure™ Foxboro DCS


Schneider Electric’s intrinsically safe I/O subsystem provides integration between Pepperl and Fuchs modular, intrinsically safe remote input/output (I/O) systems and EcoStruxure™ Foxboro DCS.

a computer monitor

Overview

With built-in barriers and field connections, these integrated modules are the lowest-cost, smallest-footprint and easiest-to-maintain solution for mounting I/O modules in hazardous locations. Tight integration provides a transparent interface from which you can set up, configure and maintain intrinsic safety using standard Foxboro tools.

Features

  • Intrinsically safe — certified to support Zone 2, Div. 2 or Zone 22 (LB-style) environments, or Zone 1 or Zone 21 (FB-style) environments
  • Hot-swappable without a hot work permit
  • Built-in redundancy for communication modules, power supplies and bus interfaces
  • Full systems diagnostics and HART® communication to further enhance performance and availability

Benefits

  • Easier and safer maintenance
  • Increased engineering efficiency
  • Lower system cost
  • Higher availability
  • Flexible connection with any vendor’s HART field devices

Applications

Standard I/O

Compact I/O

Universal I/O

Enclosures

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.