Welcome to the Schneider Electric corporate Website

Trident

EcoStruxure™ Triconex Safety Systems


The Trident high-availability and high-integrity system meets the stringent needs of safety and critical control applications in high-hazard industries.

Download documents
trident safety instrumented system

Overview

The Trident system is a continuously safe, secure, and highly available Safety Instrumented System (SIS) certified by TÜV Rheinland for use in safety applications up to Safety Integrity Level 3 (SIL3). The fail-safe and fault-tolerant architecture maximizes availability and complies with international safety standards, such as IEC 61508:2010. 


Designed for maximum safety and process uptime, Trident protects your most valuable assets (your people and your equipment) and the environment from hazards and dangerous conditions, allowing you to manage operational risks with confidence. The proven technology delivers exceptional levels of availability, fault tolerance, and lowest overall total cost of ownership, leading to increased profitability and productivity throughout the operating life of the asset.

Features

Suitable for harsh environments 

The Trident system operates in extreme ambient temperature conditions, from as low as -20 °C to highs of +70 °C. It is also protected against corrosive environments and is conformal coated as standard to harsh G3 level per ISA S71.04.

Open connectivity

Trident solutions support industry protocols: Modbus TCP/IP primary and secondary, RS485 Modbus primary and secondary, OPC UA (Unified Architecture), and TSAA protocol for tight integration with EcoStruxure™ Foxboro DCS.

Safe and secure 

Trident supports a “defense-in-depth” approach to ensure that the system is immune to the threats of cyberattacks. 

Trident is approved to Achilles Level 1 as standard, with additional protection available using the Triconex Tofino firewall if required. The system can be configured to reject all unauthorized “write” commands from external systems.

Benefits

  • TÜV-certified for SIL3 applications to international standard IEC 61508
  • High-availability architecture for continuous operation
  • Fault-tolerant architecture for continuous operation even under fault conditions
  • Online module replacement ensures continuous operation and plant availability

Applications

Safety and critical control applications

- TÜV-certified for SIL 3 applications to international standard IEC61508:2010

Industries 

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Pharmaceuticals
Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new Window

EcoStruxure Foxboro DCS

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.