Welcome to the Schneider Electric corporate Website

EcoStruxure™ Triconex® - Universal I/O Field Enclosures

Simple, Fast, Flexible I/O Marshalling


Standard off-the-shelf universal I/O field enclosures are ideal for applications requiring modular, cost-effective distributed I/O.

Up to 64 individually configurable, SIL3 triple modular redundant I/O channels in a standard cabinet design greatly simplify traditional I/O design tasks, provide maximum system flexibility and plant availability.

Download documents

Overview

Designed for use outdoors (including hazardous areas), universal I/O field enclosures provide the flexibility to distribute I/O where and when required. The use of standard, pre-tested enclosures can:

  • Reduce system design, engineering and documentation
  • Be shipped, installed and wired early for faster project execution and start-up
  • Be located close to field instruments, reducing field cabling and installation costs.

Features

  • TÜV certified, SIL3 universal safety I/O
  • Up to 64 TMR I/O points, each user-configurable for:
    • Supervised Digital Input, 24 VDC with 1 ms SOE capability
    • Supervised Digital Output, 24 VDC
    • Analog Input, 0-20 mA with or without HART pass-through
    • Analog Output, 0-20 mA with or without HART pass-through
  • Protect against harsh environments and hazardous locations:
    • NEMA 4X / IP66 rated
    • Corrosion resistance
      • Electronics: ISA-71.04, G3 level
      • Enclosure: UL50E and SATM B117
    • ATEX Zone 2
    • Class 1, Division 2
  • Available in 24 VDC, 120 VAC and 240 VAC incoming power options
  • Serial (RS-485) and fiber-optic (single mode or multi-mode) communications:
    • Support star and daisy chain network topologies
    • Up to 70 km (fiber)
  • Choice of multi-cable transits
    • 64, 96 and 128 cables
  • Adaptive field termination panels

Applications

Safety and critical control

  • Emergency shutdown (ESD)
  • Fire and gas (F&G)
  • Burner management systems (BMS)
  • High-integrity Pressure Protection (HIPPS)
  • Critical control and protection
Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new Window
Tricon CX

Tricon CX

Foxboro DCS

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.