Welcome to the Schneider Electric corporate Website

Modicon HVAC Controllers

Maximize profitability and energy efficiency through scalable automation control using the Modicon logic controllers for HVAC control applications.
 

See product details

 

Modicon M171/M172/M173

For HVAC and pumping applications

Modicon PLC

The Modicon family of programmable logic controllers (PLC) stands for innovation, offering a full range of solutions to meet your automation needs. From small automated machines to advanced machine automation, our robust offer of trusted automation solutions enhances machines and processes across industries.

See product details

 

Zelio Logic SR2/SR3

Smart relays for simple automation systems from 10 to 40 I/Os

 

Modicon M221

Programmable logic controller for hardwired architectures

 

Modicon M241

Programmable Logic Controller for performance-demanding applications

 

Modicon M251

Programmable Logic Controller for modular and distributed architectures

 

Modicon M262

IIoT-ready logic & motion controller for performance machines

 

Modicon M258

42 to 2400 I/O

Modicon Motion Controllers

Compact and scalable, the Modicon Motion Controllers offer performant solutions in motion control for synchronized axis, speed control, high-speed counting, and communication networks. Our controllers were designed to meet the requirements of the original equipment manufacturer (OEM) market with the simplicity of installation and evolution.

See product details

 

Modicon LMC058

Motion controllers for coordinated, synchronised and interpolated motion control

 

PacDrive 3 LMC Eco / Pro / Pro 2

Motion controllers for automating machines/lines with 0 - 130 servo or robot axes

 

PacDrive 3

A complete automation solution for motion centric machines

Modicon PAC

Prepare your plant for the future with Modicon PAC controllers. Our comprehensive range of controllers provides cutting-edge features and high-end performances for small to large process automation.
A black programmable automation controller (PAC)

See product details

 

Modicon M340

Mid-range PAC industrial process and infrastructure control

 

Modicon M580

PAC and Safety PLC with built-in Ethernet for process, high availability & safety solutions

Modicon Edge I/O

The future-ready I/O systems for data aggregation.
See product details
Several electronic components on a white background

See product details

 

Modicon Edge I/O NTS

The future-ready I/O system for data aggregation

Modicon I/O

Boost the performance of your Modicon controller with a wide range of digital and analog I/Os.
Modicon TM3 I/O system

See product details

 

Modicon TM3

Expansion I/O modules for Modicon M221, M241, M251 and M262

 

Modicon X80 modules

The common modules for Modicon M580 and M340 PACs

 

Modicon STB

IP20 modular distributed I/O on multiple networks & fieldbus

 

Modicon TM5 IP20 modular I/O system

Up to 2400 distributed I/O Digital and/or Analog.

 

Modicon TM7 IP67 modular I/O system

IP67 distributed I/O Digital and/or Analog

Modicon Networking

The networking infrastructure solution that brings it all together
The extensive Modicon Networking ranges help you optimize network performance and improve plant productivity, specifically designed and tested for automation networks and industrial environments. When implemented within an overall automation system from us, they truly are the networking infrastructure solution that brings it all together.

See product details

 

Modicon Networking

Connecting Ethernet devices

Modicon Power Supply

The Modicon Power Supply offer is designed to provide the DC voltage necessary for the PLC and automation system equipment control circuits. It meets the needs encountered in industrial, commercial, and residential applications.

See product details

 

Power supplies for industrial use, rail mounting

Single phase and 3-phase power supplies 100 V to 500 V - 7 W to 960 W

 

Power supplies for commercial use, panel mounting.

Single phase power supplies 100 V to 240 V - 60 W to 240 W

Modicon Wiring

The Modicon Wiring system is a set of products for rapid connection of discrete, analog, and counter I/O modules to operative parts. It acts as a substitute for screw terminal blocks, remotely locating and partly eliminating the single-wire connection.

See product details

 

Modicon ABE7

Telefast pre-wired system - IP20 sub-bases

 

Modicon ABE9

Telefast pre-wired system – IP67 passive splitters boxes

Modicon Safety

Modicon safety controllers enable the monitoring of simple to complex safety functions for all industrial applications relating to the protection of personnel and machine safety. Designed for use with numerous machine safety functions, these safety PLCs are intended for use in safety-related parts of control systems.
Red safety controller

See product details

 

Modicon MCM

Modular Safety controller

mySchneider app

Access our mobile catalog, 24/7 support as well to expert help and tailored services on the go!
Discover now

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.