PacT Series
Future-proof your installation with Schneider Electric low-voltage and medium-voltage PacT Series. Built on legendary Schneider Electric innovation, the PacT Series comprises world-class circuit breakers, switches, residual current devices, and fuses, for all standard and specific applications. Experience robust performance with PacT Series within the EcoStruxure™-ready switchgear, from 16 to 6300 A in low voltage and up to 40.5 kV in medium voltage.
Explore our offer
Medium-voltage breakers and switches
EvoPacT
World-class circuit breakers, switches, disconnectors, contactors and fuses. Providing reliable switchgear components with peace of mind to panel builders and users in any MV applications up to 40.5 kV.
See product details
Air circuit breakers
MasterPactFuture-ready MasterPact is a comprehensive range of air circuit breakers (ACB) designed to protect electrical systems from damage caused by overloads, short circuits, and equipment ground faults, from 630 A to 6300 A up to 415 VAC.
See product details
Molded-case circuit breakers
ComPactThe ComPact full range of high-performance molded-case circuit breakers (MCCB) has been designed to meet your needs from thermal-magnetic to advanced MicroLogic trip units. From 16 A to 3200 A up to 690 VAC, this range features integrated earth leakage protection.
See product details
Multistandard molded-case circuit breakers
PowerPactPowerPact is a range of industry-leading multistandard-compliant molded-case circuit breakers (MCCB) with high-performing thermal-magnetic and electronic trip, from 15 to 600 A up to 480 VAC. Worldwide availability makes these breakers ideal for customers who have global designs or build and sell in UL markets.
See product details
Fuse-switch disconnectors
FuPact
FuPact is a complete range of double and single breaking fuse devices (from 32 A to 1250 A) with advanced electronic monitors for automatic short-circuit and overload fault detection.
See product details
Residual current devices
VigiPact
VigiPact relays with associated toroid sensors measure the leakage current in electrical installation to detect levels that may be damaging. Ideal for protection or alarming, the products offer multiple setting and mounting possibilities.
See product details
Source-changeover systems
TransferPact
The TransferPact source-changeover system with both manual (MTSE) and automatic (ATSE) transfer switching equipment has been designed for circuit breakers (Class CB) and switch disconnectors (Class PC) for up to 6300 A.

MicroLogic control units offer enhanced electronic circuit protection with comprehensive, integrated measurement, preventive and predictive maintenance. MicroLogic control units are designed for use in both ComPact NS and MasterPact NT, NW and UR circuit breakers from 630 A to 6300 A.
See product details
-
Discover the two new innovations in the ComPact NSX range
The comprehensive and optimized Compact NSX range covers all your protection needs and now comes in a smaller size and with integrated earth leakage protection. -
mySchneider app
Access our mobile catalog and 24/7 support as well to expert help and tailored services on the go.