TeSys
TeSys is an innovative motor control and management solution from the global market leader. TeSys offers connected, efficient products and solutions for switching and protection of motors and electrical loads in compliance with all major global electrical standards.
Explore our offer
Short-circuit protection solution
TeSys PowerTeSys provides a comprehensive range of main protection devices that can not only protect against multiple failures, e.g. short circuits, overload, locked rotor, ground fault or phase imbalance/loss), but enable the isolation and manual switch on/off control of a motor - rated from 0.4 A – 630 A (0.06 kW – 315 kW).
See product details
Contactors and starters
TeSys ControlTeSys provides a full range of switching devices compliant with global standards and designed for all your applications. It includes contactors, control relays, manual switch disconnectors, combined starters, and all-in-1 starters, from 6 A – 1800 A (LV up to 900 kW and MV up to 3.7 MW at 12 kV).
See product details
Motor and load protection devices
TeSys Protect
TeSys provides a full range of protection relay for motor and loads, covering 6 A – 810 A (2 kW to 500 kW) with the electromagnetic or electronic platform.
See product details
Intelligent relay and motor starters
TeSys ActiveTeSys digitizes the motor and load management solutions, enables easy integration to the edge control, and provides a fantastic full-lifecycle customer experience from design, build, commissioning to operation and maintenance.
See product details
mySchneider app
Access our mobile catalog, 24/7 support as well to expert help and tailored services on the go.
Discover nowEcoStruxure ™ Asset Advisor for drives
Get more information on EcoStruxure Asset Advisor for electrical distribution drives.
Read more
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.