Welcome to the Schneider Electric corporate Website

Discover eConversion mode

With rising electricity demand and energy costs, the requirement for sustainable, highly available, cost-optimized power protection is more urgent every day. eConversion is a high-efficiency operating mode that delivers a 3x reduction in UPS energy consumption by boosting Galaxy V-series UPS efficiency up to 99%. 

Achieve these savings with maximum protection – eConversion mode meets the same Class 1 performance rating as Double Conversion and has proven itself well-adapted for both data center and business-critical applications.

eConversion application note
 

Calculate eConversion savings

Thousands of customers have already adopted eConversion to protect their critical loads. After years of field experience, eConversion has been chosen as the default mode for Galaxy V series.

Visualize your electricity savings and carbon emission reductions with our eConversion Savings Calculator. Your journey to sustainability starts here.

Discover now

How-to videos

 

eConversion Live from the Lab 1: Efficiency gain observed when using eConversion

 

eConversion Live from the Lab 2: How the system behaves in case of a mains outage

 

eConversion Live from the Lab 3: How eConversion performs input power factor correction

Key features

Class-1 protection matches Double Conversion: eConversion’s performance has been certified Class-1 per IEC® 62040-3.

Third-party certified performance: eConversion is the first UL-verified high-efficiency mode.

Excellent load protection, including patented zero-break transfer design: Your UPS continues to deliver input power factor correction, harmonic filtering, and no-break transfer to double conversion mode or battery operation.

Continuously charging batteries: With eConversion mode, your batteries are ready when you need a runtime.

Upstream fault protection: Delivering high-quality power means protection against short circuits at input and output, including our patented input short circuit protection.


Typical + 2% efficiency improvement: All galaxy V Series measurements show a typical 2% efficiency gain when using eConversion, up to 3.8% gain depending on products and configuration.

Compatible Galaxy V series UPSs

 

Galaxy VS

 

Galaxy VM

 

Galaxy VL

 

Galaxy VX

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.