Software benefits
-
• Reduced risk of errors• Re-use previously saved configurations and customize them to save time• Intuitive user interface
-
• Precise, technically-validated 2D layout exports
• Single Line Diagram (SLD) and Bill of Material (BOM) are automatically generated• All the documents you need for ordering, ready to export• Save and reuse your projects -
• Easy to use• Always up to date• Accurate and error-free BID and BOM documents are generated and can be modified, even at the last minute
-
• Configure switchboard ranges: SM6-24, SM6-36, RM6, PIX Easy FR , PIX Easy MR, PIX ROF, MCSet • Circuit breaker ranges: SF, EasyPact Exe, LF, Evolis • Protection relay ranges: Micom, Sepam, Easergy T300 and Vamp • Rollarc contractors, LBSkit switches and disconnectors