DATA CENTER LIFECYCLE CO2e CALCULATOR
Inputs
Results
Advanced Inputs
Assumptions
General Attributes
IT Attributes
Physical Infrastructure Attributes
Yearly Total CO2e by Scope
X
Utility Mix
United States (California)
Define
IT Capacity
1,000 kW
X
IT Load
70% (70 kW)
Rack Power Density
5 kW
Analysis Year
15
Server / Storage
Networking
IT Mix
95%
X
5%
Embodied CO2e Intensity
9.0 t/kW
9.0 t/kW
Refresh Interval
4 years
5 years
Power System
UPS: N+1 / Diesel Gen: N+1
X
UPS Mode
Typical Double Conversion
X
Annual Generator Use
30 hours
X
Power Distribution
208V Busway from Transformer
X
Cooling System
Chilled Water: N+1
X
Annual Economizer Use
3,000 hours
X
Core & Shell CO2e Intensity
0.23 t/m²
Summary at Analysis Year 15
Cumulative CO2e Footprint for Years 1 – 15
7,192 t
Cumulative Energy for Years 1 – 15
12,939 MWh
Emission Factor for Year 15
344 kg/MWh
Average Annual PUE
1.41
Estimated Building Size
127 m² (1,366 ft²)
Cumulative
Exclude IT
Percentages
CO2e t
CRAH
Air Cooled Chiller
CW Pumps, Piping, Valves
80
160
240
320
400
0
1: Purchased Goods & Svcs
2: Capital Goods
3: Fuel & Energy
4: Upstream Transport
5: Ops Waste
6: Biz Travel
7: Emp Commute
Chart Values for Year 15
Embodied Only


DATA CENTER LIFECYCLE CO2e CALCULATOR


    Legal Information     Privacy Policy       Cookie Notice       Change your cookie settings                                                                                                 © 2023, Schneider Electric