single-format PL7 processor - 440 mA 5 V DC
TSXP57103M
Discontinued on:23 Jan 2021
To be end-of-service on:31 Dec 2026
Recommended replacement(s)
Standard premium processor with integrated EtherNet & Fipio
The processors manage the enitre PLC station
Comprise of 8 in-rack application specific channels
PCMCIA memory extension cards are used to extend the internal RAM capacity of Premium processors.
SRAM memory card used in the application program design and debugging phases
TSXP57103M is replaced by: