Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

EvoPact

Medium-voltage breakers and switches
World-class circuit breakers, switches, disconnectors, contactors and fuses. Providing reliable switchgear components with peace of mind to panel builders and users in any MV applications up to 40.5 kV.

See product details

 

EvoPact SF

MV SF6 Circuit Breakers up to 40.5 kV

 

EvoPact LF

MV SF6 Circuit Breakers up to 17.5 kV

 

VAH

High Duty Circuit Breaker

MasterPact

Air circuit breakers
Future-ready MasterPact is a comprehensive range of air circuit breakers (ACB) designed to protect electrical systems from damage caused by overloads, short circuits, and equipment ground faults, from 630 A to 6300 A up to 415 VAC.

See product details opens in new Window

 

MasterPact MTZ

Circuit breakers to protect lines up to 6300 A, offering advanced digital features

 

MasterPact NW

High current air circuit breakers from 800 to 6300 A

 

MasterPact NT

High current air circuit breakers from 630 to 1600 A

 

MasterPact Switch-disconnectors

Switch-disconnectors to interrupt lines to 6300 A

ComPact

Moulded case circuit breakers
The ComPact full range of high-performance moulded case circuit breakers (MCCB) has been designed to meet your needs from thermal-magnetic to advanced MicroLogic trip units. From 16 A to 3200 A up to 690 VAC, this range features integrated earth leakage protection.

See product details opens in new Window

 

ComPact NSX

Circuit-breakers, to protect lines up to 630A

 

Compact NS > 630A

Molded case circuit breakers from 630 to 3200A

 

ComPact INS/INV

Switch-disconnectors to interrupt lines up to 2500 A

 

Compact NS switch-disconnectors

Switch disconnectors with free-tripping 630 to 3200 A

VigiPact

Residual current devices
VigiPact relays with associated toroid sensors measure the leakage current in electrical installation to detect levels that may be damaging. Ideal for protection or alarming, the products offer multiple setting and mounting possibilities.

See product details opens in new Window

 

VigiPacT

Earth-leakage protection and monitoring relays (formerly Vigirex)

TransferPact

Source-changeover systems
The TransferPact source-changeover system with both manual (MTSE) and automatic (ATSE) transfer switching equipment has been designed for circuit breakers (Class CB) and switch disconnectors (Class PC) for up to 6300 A.

See product details opens in new Window

 

Transferpact

Source-changeover devices up to 6300 A

MicroLogic

MicroLogic control units offer enhanced electronic circuit protection with comprehensive, integrated measurement, preventive and predictive maintenance. MicroLogic control units are designed for use in both ComPact NS and MasterPact NT, NW and UR circuit breakers from 630 A to 6300 A.

See product details opens in new Window

 

MicroLogic

Control units for Masterpact NT/NW and Compact NS630b to 3200

Discover the two new innovations in the ComPact NSX range

The comprehensive and optimised Compact NSX range covers all your protection needs and now comes in a smaller size and with integrated earth leakage protection.

mySchneider app

Access our mobile catalogue and 24/7 support as well to expert help and tailored services on the go.