Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

TeSys Power

Short-circuit protection solution
TeSys provides a comprehensive range of main protection devices that can not only protect against multiple failures, e.g. short circuits, overload, locked rotor, ground fault or phase imbalance/loss), but enable the isolation and manual switch on/off control of a motor - rated from 0.4 A–630 A (0.06 kW–315 kW).

See product details

 

TeSys Deca - frame 2

Thermal-magnetic and magnetic motor circuit-breakers up to 32 A

 

TeSys Deca - frame 3

Thermal-magnetic and magnetic motor circuit-breakers up to 80 A and 45 kW

 

TeSys GS

Switch disconnector fuses from 32 to 1250 A

TeSys Control

Contactors and starters
TeSys provides a full range of switching devices compliant with global standards and designed for all of your applications. It includes contactors, control relays, manual switch disconnectors, combined starters, and all-in-1 starters, from 6 A–1800 A (LV up to 900 kW and MV up to 3.7 MW at 12 kV).

See product details opens in new Window

 

TeSys Ultra

An all-in-one motor starter up to 15 kW that combines thermal & magnetic protection, switching and contactor in a single product

 

TeSys Deca contactors

Contactors to control motors up to 150 A (75 kW / 400 V)

 

TeSys F

Contactors to control motors up to 1000 A (560 kW / 400 V) or resistive loads up to 2600 A

 

TeSys Vario, Mini-Vario

Safety switch disconnectors

TeSys Protect

Motor and load protection devices
TeSys provides a full range of protection relays for motor and loads, covering 6 A–810 A (2 kW to 500 kW) with the electromagnetic or electronic platform.

See product details opens in new Window

 

TeSys Deca overload relays

Formerly named TeSys LRD. Thermal relays, coordinated with TeSys Deca contactors and circuit-breakers, to protect from overloads motors up to 150 A (75 kW / 400 V)

 

TeSys LR2K

Thermal overload relays 0,06 kW to 5,5 kW

 

TeSys LR9 – LR9D / LR9D

Electronic relays, coordinated with TeSys F contactors, to protects motors up to 630 A (315 kW / 400 V) from overloads

 

TeSys Deca electronic relays

Electronic overcurrent relays 0,3 A to 38 A

 

TeSys Deca overcurrent relays

Electronic overcurrent relays 0,5 A to 60 A

TeSys Active

Intelligent relay and motor starters
TeSys digitises the motor and load management solutions, enables easy integration to the edge control and provides a fantastic full-lifecycle customer experience from design, build and commissioning to operation and maintenance.

See product details opens in new Window

 

Tesys T

Smart motor management system