Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Rely on our agnostic monitoring solutions

Simplify the management of your transformers’s fleet with our solutions and get: 

  • Real-time health monitoring 
  • Advanced analytics powered by EcoStruxure™ IoT platform 
  • Automatic interpretation of offline dissolved gas analysis report (DGA) test reports 

Automatic interpretation of offline dissolved gas analysis report (DGA) test reports. Start your journey by enjoying a free trial of EcoStruxure Transformer Expert Essential.

Contact Sales

Benefits of transformers monitoring solutions

Monitoring the health of your transformers enables you to prioritise the ones most in need of care across your fleet, allowing you to make data-driven decisions related to maintenance and asset replacement. This simultaneously helps improve the safety of your team and the reliability of your transformers.

Businessman using digital tablet at office desk

Flexible and easy-to-deploy solutions

Easy to install and available in two options: sensors-as-a-service, meaning you perform the monitoring, and integrated into a service plan, in which we monitor for you and provide insights and recommendations.
Female engineer working on digital tablet and digitalization display in the production area. She had a development program for use in the automobile industry. Production improvement concepts - Getty stock photo

Risk assessment and life expectancy extension

You’ll get visibility over your transformer's health and operating status, enabling you to continuously measure risk assessment, reducing risk of downtime and extending the life expectancy of your transformer fleet.
Chinese businessman working in control room

Advanced capabilities and predictive maintenance

With insightful dashboards for each transformer, powered by our EcoStruxure IoT platform, you can anticipate potential issues before they occur and improve workforce and CapEx decisions along their lifecycle.
screenshot-device-ipad

DGA analysis reports available at any time

All oil test reports are archived in the platform and automatically analysed to international standards, so you can check them any time in the Data Hub. You can also upload your existing oil reports and try our advanced analytics.

Explore our offer

Chose the best option for your needs available in 3 options: Essential, All-in-One and Hydrogen Monitoring.

Contact Sales

Start your sales enquiry online and an expert will connect with you.
Contact Sales

Get insights into transformers monitoring solutions

CERN

EcoStruxure Transformer Expert helps one of the largest and most respected scientific research centres, CERN, monitor ageing transformers to anticipate ageing risks and extend life expectancy.
Two service technicians analyzing asset performance analytics dashboard

Discover digital services

You can benefit from best-in-class digital services enabled by EcoStruxure IoT architecture and platform, along with our remote experts' team from the Network Operation Centre (Connected Services Hub).
Explore more

Explore more services offers
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
What is a transformer monitoring system? 

Transformer monitoring solutions are a set of programming monitoring software, sensors, and digital services, used to track the health and performance of transformers. Its goal is to collect data on factors like temperature, oil level, moisture, overheating, vibration, and more. Later, the monitoring system analyses the data and identifies any potential issues or areas of concern that could impact the transformer's performance. With the use of real-time information on the condition of the transformer, it is possible to avoid earlier replacement of transformers, by optimising transformer maintenance and increasing the transformers’ uptime and, consequently, reducing the downtime. Using transformer monitoring solutions for such a task helps reduce operational costs and minimise major disruptions. 

How can it help your business? 

By applying a predictive maintenance strategy, it is possible to significantly reduce downtime, which is of utmost importance for every company. You can schedule the maintenance and repairs in such a way you reduce the risk of large problems and inefficiencies. As a result, you can enjoy improved operational efficiency. Thanks to such thorough and complete transformers fleet health monitoring, you can significantly reduce maintenance costs and at the same time avoid costly replacements. Keeping them in good condition translates into optimal performance and longevity. 

What are the features and services our transformer monitoring solution offers? 

You can use our Transformer Monitoring solutions depending on your needs and expectations. It is possible to subscribe to a self-monitoring solution through EcoStruxure Transformer Expert for oil transformers. This offer is available in 3 options: Essential, All-in-One, and Hydrogen Monitoring. Plus, in case you have limited resources, you can subscribe to a digital-enabled services plan with advanced condition-based monitoring for transformers and get advanced support from our experts, by signing up for a digital-enabled services plan.