Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Harmony pushbuttons and switches

Discover a large choice of pushbuttons, switches, emergency stops, and indicator lights to cover most industrial applications. Available worldwide in metal and plastic versions, the Harmony line fits your needs for robustness, safety, and simplicity.

See product details

 

Harmony XB4

Ø 22 mm modular metal pushbuttons, switches, and pilot lights

 

Harmony XB5

Ø 22 mm modular plastic pushbuttons, switches, and pilot lights

 

Harmony XB5R

Ø 22 mm battery-less and wireless pushbuttons

 

Harmony 9001 K

Ø 30 mm metal pushbuttons, switches, pilot lights

 

Harmony 9001SK

Ø 30 mm plastic pushbuttons, switches, pilot lights

 

Harmony XAC Pendant control stations

Pendant control stations for Ø 22 mm plastic signaling units

 

Harmony XALD, XALK

Plastic control stations using XB5 range Ø 22 mm control and signaling units

 

Harmony XAP, XB2 SL

Metal and insulated enclosures using XB4 range Ø 22 mm control and signaling units

 

Harmony XB6

Ø 16 mm plastic pushbuttons, switches, and pilot lights

 

Harmony XVL

Ø 8-12 mm LED plastic pilot lights

 

Harmony XB5S

Ø 22 mm fingerprint biometric switches

Harmony industrial relays

Renowned for its robustness and accuracy, Harmony industrial relays offer an ideal solution for wired logic functions. Harmony relays hold a complete portfolio of electromechanical, solid-state, timing, control and monitoring relays, as well as counters and interfaces.

See product details

 

Harmony Electromechanical Relays

Interface, miniature, and power electromechanical relays

 

Harmony Solid State Relays

Solid-State Relays

 

Harmony Control Relays

Near Field Communication (NFC) and conventional Control Relays

 

Harmony Timer Relays

Near Field Communication and conventional Timer Relays

 

Zelio Analogue

Analog Converters (formerly known as Zelio Analog)

Harmony safety modules

Harmony safety includes comprehensive, scalable industrial safety offers, including a wide variety of safety switches. Harmony safety products help to cover the most critical safety functions for your machine, from acquiring information, monitoring, and processing to emergency cut-offs.
safety relay

See product details

 

Preventa XPS

Safety Modules

 

Harmony XPS

Basic and Universal Safety Modules

Harmony signalling devices

Harmony signalling devices include tower lights, stack lights, rotating beacons, and audible alarms to provide operators with a reliable status indication and voice guidance to help them rectify problems more quickly.

See product details

 

Harmony XVB

Ø 70 mm modular beacons and tower lights

 

Harmony XVU

Ø 60 mm modular tower lights

 

Harmony XVS

Electronic alarms and multi sound sirens

 

Harmony XVR

Ø 80 - 130 mm pre-wired rotating/flashing beacons

Harmony HMI operator terminals, IPC, and EdgeBox

Harmony is the world's most popular family of HMI terminals. By meeting the unique needs of global customers, Harmony has proven reliable in presenting a clear picture of their business, application, and machine performance on a daily basis.
Human-machine interface with HMI software visible on screen

See product details

 

Harmony ST6

High-resolution and cost-efficient basic HMI

 

Harmony GTU

High performance IoT-ready modular HMI panels from 7" to 19"W screen - formerly known as Magelis GTU

 

Harmony STO & STU

Cost effective and compact color HMI panels from 3.5" to 5.7" screen

 

Harmony SCU

HMI controllers from 3.5" to 5.7" color screens with 16/Os in Ø 22mm mounting system

 

Harmony GTO

Standard and stainless HMI panels with 3.5" to 12.1" screen - formerly known as Magelis GTO

 

Harmony GK

Keyboard HMI including configurable touchscreen display adapted to severe environment - formerly known as Magelis GK

mySchneider app

Access our mobile catalogue, 24/7 support as well to expert help and tailored services on the go.
Discover now