Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Overview

All EcoStruxure Foxboro DCS technology is available pre-configured on secure, state-of-the-art, multi-purpose workstations and servers. These versatile, robust systems provide a platform for human/machine interfaces (HMIs), data acquisition tools, historians, engineering/configuration functions and applications. All support annunciator keyboards, up to four monitors, and touch screens, and comply with relevant cybersecurity standards.

Our proven, continuously current product design strategy facilitates upgrades to the latest technology. And as part of our unique Advantage Upgrade program, it contributes to lower costs for the total workstation life cycle.

Features:

Challenging environments

Redundant fiber Ethernet connections to the plant control network for high-availability communications in electrically harsh environments

Mounting options

- General-purpose tower or rack mount
- Enclosure or operator console packaging

Benefits

  • Flexible hardware options to match your specific space and application needs
  • Increased uptime with cybersecure protection and redundancy
  • Lower total life cycle costs with protected investments and clear upgrade paths Ensured maximum hardware/software compatibility

Applications

  • Hydrocarbon processing
  • Chemical and specialty chemicals
  • Upstream oil and gas
  • Power generation
  • Metals and mining
  • Water and wastewater
  • Pharmaceutical and life sciences

Virtualization & Thin clients

Annunciator Keyboards

 

HMI (Terminals and Industrial PC)

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales enquiry online and an expert will connect with you.

Chat

Do you have questions or need assistance? We’re here to help!