Our Brands

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Discover eConversion mode

With rising electricity demand and energy costs, the requirement for sustainable, highly available, cost-optimised power protection is more urgent every day. eConversion is a high-efficiency operating mode that delivers a 3x reduction in UPS energy consumption by boosting Galaxy V-series UPS efficiency up to 99%. 

Achieve these savings with maximum protection – eConversion mode meets the same Class 1 performance rating as Double Conversion and has proven itself well-adapted for both data centre and business-critical applications.

eConversion application note
 

Calculate eConversion savings

Thousands of customers have already adopted eConversion to protect their critical loads. After years of field experience, eConversion has been chosen as the default mode for Galaxy V series.

Visualise your electricity savings and carbon emission reductions with our eConversion Savings Calculator. Your journey to sustainability starts here.

Discover now

How-to videos

 

eConversion Live from the Lab 1: Efficiency gain observed when using eConversion

 

eConversion Live from the Lab 2: How the system behaves in case of a mains outage

 

eConversion Live from the Lab 3: How eConversion performs input power factor correction

Key features

Class-1 protection matches Double Conversion: eConversion’s performance has been certified Class-1 per IEC® 62040-3.

Third-party certified performance: eConversion is the first UL-verified high-efficiency mode.

Excellent load protection, including patented zero-break transfer design: Your UPS continues to deliver input power factor correction, harmonic filtering, and no-break transfer to double conversion mode or battery operation.

Continuously charging batteries: With eConversion mode, your batteries are ready when you need a runtime.

Upstream fault protection: Delivering high-quality power means protection against short circuits at input and output, including our patented input short circuit protection.


Typical + 2% efficiency improvement: All galaxy V Series measurements show a typical 2% efficiency gain when using eConversion, up to 3.8% gain depending on products and configuration.

Compatible Galaxy V series UPSs

 

Galaxy VS

 

Galaxy VM

 

Galaxy VL

 

Galaxy VX

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

 opens in new Window

Chat

Do you have questions or need assistance? We’re here to help!

How can eConversion mode deliver sustainable, high-efficiency protection for Galaxy V Series 3-phase UPSs? 

Schneider Electric eConversion mode delivers excellent load protection, reduces electricity consumption, and meets your sustainability goals with a patented, high-efficiency Class 1-compliance for Galaxy V-series UPSs. As an industrial technology leader with IoT and data analytics expertise, Schneider Electric empowers you with sustainable, highly available, and cost-optimised power protection through eConversion that ensures a 3x reduction in UPS energy consumption by boosting Galaxy V-series UPS efficiency up to 99%.

Discover our EcoStruxure architecture within which the Galaxy VX UPSs support customer load with the possibility to run at 99% efficiency with eConversion mode, freeing up energy that can be diverted elsewhere. Explore our eConversion Savings Calculator to visualise your electricity savings and carbon emission reductions in your journey to sustainability. Our patented eConversion mode ensures that the power inverter constantly runs to perform any necessary line conditioning while continuously charging the UPS battery.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.