FAQ 검색
Ethernet ports and socket summary on ION meters
Issue
A user would like to know the total allowable simultaneous connections on ION meters
Product Line
ION Meters ( 9000, 8800, 8650/8600, 7650/7550, 7350/7330/7300, 7700, ACM3720) and PM8000
Environment
TCP/IP network sockets
Resolution
The table below summarizes the Ethernet Ports (sockets) available on ION meters A user would like to know the total allowable simultaneous connections on ION meters
Product Line
ION Meters ( 9000, 8800, 8650/8600, 7650/7550, 7350/7330/7300, 7700, ACM3720) and PM8000
Environment
TCP/IP network sockets
Resolution
Meter(s) | Total Allowable Simultaneous Connections | Protocol | TCP Port / socket | Maximum Connections per Protocol |
ION9000 | 8 connections total allocated to all protocols | ION | 7700 | 8 |
EtherGate (Com1) | 7801 | 1 | ||
EtherGate (Com4) | 7802 | 1 | ||
DNP | 20000 | 3 | ||
IEC 61850 | 102 | 5 | ||
Modbus TCP | 502 | 8 | ||
Modbus RTU | 7701 | 8 | ||
Telnet | 23 | 1 | ||
FTP | 21 | 2 | ||
Webserver (HTTP) | 80 | 10 | ||
Secure webserver (HTTPS) | 443 | 10 | ||
PM8000 | 8 connections total allocated to all protocols | ION | 7700 | 8 |
EtherGate COM1 | 7801 | 1 | ||
DNP 3.0 | 20000 | 3 | ||
IEC 61850 | 102 | 5 | ||
Modbus TCP | 502 | 32 | ||
Modbus RTU | 7701 | 4 | ||
Telnet | 23 | 1 | ||
FTP | 21 | 1 | ||
Web server (HTTP) | 80 | 1 | ||
ION 8650 | 8 connections total allocated to all protocols | ION | 7700 | 8 |
EtherGate COM1 | 7801 | 1 | ||
EtherGate COM4 | 7802 | 1 | ||
DNP 3.0 | 20000 | 3 | ||
IEC 61850 | 102 | 5 | ||
Modbus TCP | 502 | 8 | ||
Modbus RTU | 7701 | 8 | ||
Telnet | 23 | 1 | ||
FTP | 21 | 1 | ||
Web server (HTTP) | 80 | 1 | ||
ION 8600(V330) , 8800(V334) | 4 connections total allocated to all the protocols | ION | 7700 | 4 |
Modbus RTU | 7701 | 4 | ||
Modbus TCP | 502 | 4 | ||
EtherGate COM1 | 7801 | 1 | ||
EtherGate COM2 | 7802 | 1 | ||
Telnet | 23 | 1 | ||
DNP | 20000 | 3 | ||
Modbus Master | 502 | 10 | ||
ION 7500, 7550* 7600, 7650* 8300, 8400 8500 * Firmware revisions prior to V350 | 4 connections total allocated to all the protocols | ION | 7700 | 4 |
Modbus RTU | 7701 | 4 | ||
Modbus TCP | 502 | 4 | ||
EtherGate COM1 | 7801 | 1 | ||
EtherGate COM2 | 7802 | 1 | ||
Telnet | 23 | 1 | ||
ION 7550*, 7650* With V350 Firmware | 4 pooled socket connections in total allocated to all the protocols | ION | 7700 | 4 |
Modbus RTU | 7701 | 4 | ||
EtherGate COM1 | 7801 | 1 | ||
EtherGate COM2 | 7802 | 1 | ||
Telnet | 23 | 1 | ||
DNP | 20000 | 3 | ||
Modbus TCP* | 502 | 32 | ||
ION 7700 / Xpress Card | 1 max connection from either: ION or Modbus RTU. 1 max telnet session, independent of other connections. | ION | 7700 | 1 |
Modbus RTU | 7700 | 1 | ||
EtherGate COM2 and COM3 simultaneously | 7800 | 1 | ||
EtherGate COM2 only | 7802 | 1 | ||
EtherGate COM3 only | 7803 | 1 | ||
Telnet | 23 | 1 | ||
ION 7300, 7330, 7350 | -1 max dedicated ethergate connection -1 max connection from either: Telnet, ION Modbus RTU or Modbus TCP - The EtherGate and ION/etc connections are independent of each other (i.e. not pooled together) | ION | 7700 | 1 |
Modbus RTU | 7701 | 1 | ||
ModBus TCP | 502 | 1 | ||
EtherGate - COM2 | 7802 | 1 | ||
Telnet | 23 | 1 | ||
ACM 3720 | 3720 Protocol | 3721 | 1 to 3 | |
Modbus RTU | 3722 | 1 to 3 | ||
Telnet | 23 | 1 |
게시 대상:슈나이더 일렉트릭 Korea
자세히 알아보기
제품군
자세히 알아보기
제품군