Cam-Switch Configurator
Cam switches of 12 A and 20 A are available in complete switches and adaptable sub-assemblies for user assembly. Different installation methods are possible on panels or machines such as front mounting, rear mounting, or Multifixing. Cam switches can come preconfigured (catalog) or custom-design for greater flexibility. These cam switches are used for building control panels and consoles to allow control of processes and utilities.
Configure now Load configuration![](/ww/confsdl/camswitchconfig/assets/figma/camswitch-complete.png)