Welcome to the Schneider Electric corporate Website

Intelligent Enclosures

EcoStruxure™ Foxboro DCS


Intelligent Enclosures provide an integrated solution designed to be flexible and distributed. Designed for use outdoors or indoors (including hazardous areas), universal I/O field enclosures provide the flexibility to distribute I/O where and when required.

foxboro-IC-1080x1080 - Electrical Distribution Panel

Overview

Foxboro Intelligent Enclosures reduce your total cost of system ownership - from FLEX project design and implementation to system maintenance. With less late stage design changes, fewer cabinets and less remote site work, you can now increase your plant’s efficiency and productivity while reducing your engineering and documentation costs. Learn more about our Intelligent Commissioning Wizard.

Features

  • IP43 rating for installation in indoor non-hazardous locations
  • Enclosure separated by a metal dividing plate, with the system components mounted in the front and field wiring TAs in the rear
  • Universal I/O and TAs
  • Protection against harsh environments and hazardous locations: NEMA® 4X/IP66 rated, Class G3 (harsh) environment, ATEX, UL Class 1, Division 2
  • Universal I/O and TAs support any one of these options: Field Mount: 64 simplex Universal I/O points, 64 redundant Universal I/O points, or 48 simplex and 16 redundant universal I/O points, 448 Simplex Universal I/O points, 256 Redundant Universal I/O points, or 384 Simplex and 64 Redundant I/O Universal I/O points

Benefits

  • Reduce equipment costs with fewer central cabinets, marshalling racks, remote instrument enclosures, cables, conduit, and installation labor
  • Shorten time to deliver enclosures to site
  • Reduce field labor cost with lower marshalling work
  • Reduce documentation with fewer and simpler drawings
  • Reduced spare parts with no need to stock as many types of spares
  • Reduced field maintenance costs thanks to central configuration which reduces the need for field technician efforts

Applications

Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new Window

Standard I/O

Compact I/O

Universal I/O

Intrinsically safe I/O

Enclosures

 

EcoStruxure™ Process Expert

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.