Overview
Rugged, reliable input/output (I/O) fits your distributed control system (DCS) operational needs. Durable design permits installation in harsh environments and allows plant engineers to cut wiring and installation costs.
Features
- Fit-for-purpose I/O solutions — remote, local, universal, intrinsically safe I/O modules
- Ultra-high module reliability and quality with reduced component counts
- Hot-swappable modules
- Plantwide data integration
- Distributed local and/or remote
- I/O power distribution security
- Harsh-condition contamination protection (Class G3 — ISAS71.04)
Benefits
- Decreased field wiring expenses
- Better process quality
- Tight control
- Fast updates
- High performance
- Excellent accuracy
- Environmental ruggedness
Applications
- Refining and petrochemicals
- Energies and chemicals
- Chemicals and specialty chemicals
- Power generation
- Life sciences and pharmaceuticals
- Metals, mining and minerals
- Water and wastewater
- Food and beverage
- Pharmaceutical

Services voor leren van proces automation
Ontdek onze digitale en persoonlijke cursussen, speciaal ontworpen om ervoor te zorgen dat de technische vaardigheden van uw automatiseringspersoneel klaar zijn voor de toekomst. Of vraag om een aangepaste leeroplossing om aan uw unieke opleidingsbehoeften te voldoen.