Onze merken

Welkom op de website van Schneider Electric

Welkom op onze website.

Intrinsically safe I/O

EcoStruxure™ Foxboro DCS


Schneider Electric’s intrinsically safe I/O subsystem provides integration between Pepperl and Fuchs modular, intrinsically safe remote input/output (I/O) systems and EcoStruxure™ Foxboro DCS.

a computer monitor

Overview

With built-in barriers and field connections, these integrated modules are the lowest-cost, smallest-footprint and easiest-to-maintain solution for mounting I/O modules in hazardous locations. Tight integration provides a transparent interface from which you can set up, configure and maintain intrinsic safety using standard Foxboro tools.

Features

  • Intrinsically safe — certified to support Zone 2, Div. 2 or Zone 22 (LB-style) environments, or Zone 1 or Zone 21 (FB-style) environments
  • Hot-swappable without a hot work permit
  • Built-in redundancy for communication modules, power supplies and bus interfaces
  • Full systems diagnostics and HART® communication to further enhance performance and availability

Benefits

  • Easier and safer maintenance
  • Increased engineering efficiency
  • Lower system cost
  • Higher availability
  • Flexible connection with any vendor’s HART field devices

Applications

Texte alternatif par défaut

Standard I/O

Texte alternatif par défaut

Compact I/O

Texte alternatif par défaut

Universal I/O

Texte alternatif par défaut

Enclosures

Hulp nodig?

Selecteer zelf het juiste product

Vind snel en eenvoudig de juiste producten en toebehoren voor uw toepassingen.

Offerte aanvragen

Dien uw aanvraag online in en een expert zal contact met u opnemen.

Verkooppunten

Vind eenvoudig de dichtstbijzijnde distributeur van Schneider Electric op uw locatie.

 Opent in nieuw venster

Help Center

Vind de antwoorden die u nodig heeft via bladeren door veelgestelde vragen over onderwerpen.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.