Overview
Proven, highly reliable Foxboro Compact 200 Series fieldbus modules (FBMs) feature an innovative design for significant footprint, weight and volume savings in your system installation. A narrow form factor enables more inputs/outputs (I/O) per baseplate, and more I/O per cabinet for increased I/O density overall. Foxboro Compact FBMs offer cost-efficient solution where space is at a premium.
Features
- Future-proof support of multiple generations of controllers
- Optional redundancy and redundant power
- Power security and alarming
- Use of programmed I/O (PIO) bus
- Distributed local and/or remote I/O
- Support for Transient Data Recorder/Transient
- Data Analysis, Sequence of Event and PL
Benefits
- Lower total cost of ownership
- Reduce equipment volume, weight and cost
- Decrease maintenance
- Provide protection from harsh environments
Applications
- Energies and chemicals
- Chemicals and specialty chemicals
- Power generation
- Hydrocarbon processing
- Life sciences and pharmaceuticals
- Metals, mining and minerals
- Water and wastewater
- Pharmaceutical

Services voor leren van proces automation
Ontdek onze digitale en persoonlijke cursussen, speciaal ontworpen om ervoor te zorgen dat de technische vaardigheden van uw automatiseringspersoneel klaar zijn voor de toekomst. Of vraag om een aangepaste leeroplossing om aan uw unieke opleidingsbehoeften te voldoen.