Overview
Foxboro Intelligent Enclosures reduce your total cost of system ownership - from FLEX project design and implementation to system maintenance. With less late stage design changes, fewer cabinets and less remote site work, you can now increase your plant’s efficiency and productivity while reducing your engineering and documentation costs. Learn more about our Intelligent Commissioning Wizard.
Features
- IP43 rating for installation in indoor non-hazardous locations
- Enclosure separated by a metal dividing plate, with the system components mounted in the front and field wiring TAs in the rear
- Universal I/O and TAs
- Protection against harsh environments and hazardous locations: NEMA® 4X/IP66 rated, Class G3 (harsh) environment, ATEX, UL Class 1, Division 2
- Universal I/O and TAs support any one of these options: Field Mount: 64 simplex Universal I/O points, 64 redundant Universal I/O points, or 48 simplex and 16 redundant universal I/O points, 448 Simplex Universal I/O points, 256 Redundant Universal I/O points, or 384 Simplex and 64 Redundant I/O Universal I/O points
Benefits
- Reduce equipment costs with fewer central cabinets, marshalling racks, remote instrument enclosures, cables, conduit, and installation labor
- Shorten time to deliver enclosures to site
- Reduce field labor cost with lower marshalling work
- Reduce documentation with fewer and simpler drawings
- Reduced spare parts with no need to stock as many types of spares
- Reduced field maintenance costs thanks to central configuration which reduces the need for field technician efforts
Applications
- Energies and chemicals
- Chemicals and specialty chemicals
- Power generation
- Hydrocarbon processing
- Life sciences and pharmaceuticals
- Metals, mining and minerals
- Water and wastewater
- Pharmaceutical

Services voor leren van proces automation
Ontdek onze digitale en persoonlijke cursussen, speciaal ontworpen om ervoor te zorgen dat de technische vaardigheden van uw automatiseringspersoneel klaar zijn voor de toekomst. Of vraag om een aangepaste leeroplossing om aan uw unieke opleidingsbehoeften te voldoen.